NuCushion, externally mounted to pneumatic cylinders, meets or exceeds the performance of pneumatic cylinder cushions without the need for adjustment.

It's mounted to an external surface in close proximity to the pneumatic cylinder.

Utilizing NuCushion eliminates the need for the bleed needle assembly, cushion spud and spud seal.

Reaction forces are dramatically reduced with NuCushion, resulting in longer cylinder life.

Along with superior cushioning, NuCushion offers extremely quiet operation in comparison to pneumatic cushions.

NuCushion External Mount Brochure

NuCushion, Externally Mounted To Pneumatic Cylinder
View 4-page PDF

 
 

NuCushion is a reliable low cost alternative for pneumatic cushions in pneumatic cylinders. Comprised of a durable elastomer material, NuCushions have been designed and formed to adapt to pneumatic cylinder pistons to provide superior cushioning over conventional pneumatic cushions.

Adding NuCushions eliminates the need for the bleed needle assembly, cushion spud and spud seal.

Advantages of the NuCushion include drastically reduced reaction forces when the piston impacts the head or cap of the pneumatic cylinder.

Noise reduction is a key benefit of incorporating NuCushions. Metal to metal contact is cushioned. Cycle rates are maintained without loss of cycle time.

NuCushions are versatile and compensate for changes in velocity, weight and pressure.

NuCushion Brochure

NuCushion, Installed Internally In Pneumatic Cylinder
View 4-page PDF

 



 

This expanded, newly designed full color catalog includes: technical information on industrial and safety shock absorbers, feed controllers, inch and metric dimensions and specifications throughout, as well as installation and application examples.

Additional features include: color sectionalized product illustrations highlighting key product componentry and close-up detailed product photography.

New product additions include: SC High-Cycle Series shock absorbers, ideal for packaging industry equipment as well as the MA 50M and MC 30M-Z.

 

 

Click HERE to view or download the PDF version online.

Obtain your own printed copy, fill out the form here.