Flairline,
an affiliate of ACE Controls, offers an extensive line of cylinders that
are light in weight, but heavy duty in features, reliability and economy.
Included in this cost-effective line are single and double acting cylinders,
including NFPA round and tie rod types.
Models feature high-strength
piston rods, corrosion-resistant heads and caps, circumflex key construction,
and versatile mounting options. Pneumatic and hydraulic cylinders are
available in bore sizes from ½" to 4" in any stroke length. Flairline also offers a line of flow controls and check valves, featuring the O-Check® dilating O-ring. The patented O-Check® design provides positive leakproof sealing and maximum free flow with minimum breakaway. Quick to open, and quick to close, O-Check® outflows the competition and will last millions of cycles. Standard Series Cv check valve NPT sizes are 1/8, ¼, 3/8, ½ and ¾". Visit the Flairline web site for more information at www.flairline.com |
| Phone: 248.478.3330 |
| Fax: 248.478.3321 |
| E-mail: flairline@acecontrols.com |